1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PBU Miniature End Brush, 3‑mm Shaft

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • PBU Miniature End Brush, 3‑mm Shaft
  • PBU Miniature End Brush, 3‑mm Shaft
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 311.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· PFERD Co. provides the highest quality miniature brushes for precision machining in the medical technology, jewelry industry, electrical equipment, aerospace industry, tool and die industry, etc.
· Effective in fields requiring precision quality and shape for the finishing surface.
· The abundant polishing fiber types from PFERD Co. enables choosing the optimal fiber filament for cleaning, deburring and polishing workpieces of various material types.
· The miniature brushes from PFERD Co. can be used on flexible shafts, air motors and electric grinders.

 
Part Number
PBU0505AL033043
PBU0505AL033050
PBU0505BB033012
PBU0505BG033029
PBU0505BR032992
PBU0505BW033005
PBU0505NY033036
PBU0505SC033067
PBU0505SC033074
PBU0505SS032985
PBU0505ST032978
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWire diameter
(mm)
Filament material type

฿ 888.46

PRD1 BRUSH 10 Piece(s) 31 Day(s) 0.3Plastic AO

฿ 888.46

PRD1 BRUSH 10 Piece(s) 31 Day(s) 0.55Plastic AO

฿ 311.57

PRD1 BRUSH 10 Piece(s) 31 Day(s) -Hog bristles, black

฿ 329.71

PRD1 BRUSH 10 Piece(s) 31 Day(s) -Goat hair

฿ 351.64

PRD1 BRUSH 10 Piece(s) 5 Day(s) 0.1Brass

฿ 311.57

BRUSH 10 Piece(s) 31 Day(s) -Hog bristles, white

฿ 311.57

BRUSH 10 Piece(s) 31 Day(s) 0.2Plastic nylon

฿ 888.46

PRD1 BRUSH 10 Piece(s) 31 Day(s) 0.55Plastic SiC

฿ 888.46

PRD1 BRUSH 10 Piece(s) 31 Day(s) 0.25Plastic SiC

฿ 409.57

PRD1 BRUSH 10 Piece(s) 5 Day(s) 0.1Stainless steel

฿ 355.11

PRD1 BRUSH 10 Piece(s) 31 Day(s) 0.1Steel

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Product Type End Brush Outer Diameter(mm) 5
Brush Long(mm) 8 Specifications Features: 3‑mm brush with shaft for light work such as deburring, cleaning, polishing, etc. The filament fibers spread during rotation and are particularly good for locations that are hard to reach manually, or have complex shapes such as holes and indentations.