1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AE-VMSS Carbide Anti-Vibration End Mill, Stub Type (Long Neck Type)

AE-VMSS Carbide Anti-Vibration End Mill, Stub Type (Long Neck Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,234.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use rigid, high-precision products for machinery and holders. Adjust the rotation speed and feed rate according to the usage conditions (workpiece retaining strength, machinery rigidity etc.) Use a low-smoking cutting oil that is also suitable for the work material. For dry-type milling, remove the chips using an air blower so that they do not clog the hole. When milling stainless steel, it is recommended to use water-soluble cutting oil. For precision machining, reduce the rotation speed, feed rate and cutting depth.

Product Description

[Features]
· The DUARISE coating offers excellent lubrication, wear resistance and high-temperature oxidation resistance. The composite multilayer structure helps prevent thermal cracking. Also, the smoothing of the coating surface improves machining surface precision.
The positive-angle flute has excellent sharpness and helps reduce cutting resistance. The new flute form achieves both high tool rigidity and a good chip discharge performance, enabling stable machining and reduced burring.
Use of a variable-lead geometry and unequal divisions enables stable, high-efficiency machining.

Carbide Vibration-Proof Stubby (Long Neck Type) End Mill AE-VMSS
 

The difference is clearly shown in the quality of slot milling!

There are hardly any burrs generated during slot milling, which is a proof of stable milling.

Poor chip evacuation and excessive cutting force are the main causes of unstable milling, which leads to the generation of burrs. 
The AE-VMS is able to achieve stable performance with minimal burrs even in slot milling at a depth of 10mm.

 
Carbide Vibration-Proof Stubby (Long Neck Type) End Mill AE-VMSS
Carbide Vibration-Proof Stubby (Long Neck Type) End Mill AE-VMSS
 

Stable Performance
Low Cutting Force

• Sharp positive rake angle reduces cutting force.
• New flute form with high tool rigidity and excellent chip evacuation properties enables stable milling and the suppression of burrs.

10% lower cutting force versus the competitors

 
Carbide Vibration-Proof Stubby (Long Neck Type) End Mill AE-VMSS
 

High Efficiency
Suppression of Vibration

Unequal spacing of teeth and variable-lead geometry enables stable and high efficiency milling

 
Carbide Vibration-Proof Stubby (Long Neck Type) End Mill AE-VMSS
 

Superior Surface Quality
DUARISE Coating

 
• Provides excellent lubricity, superior friction-resistance and 
high oxidation temperature.
Multi-layer construction minimizes the thermal cracks that often 
occurred while using water soluble oil.

• Smoothing surface coating treatment made an excellent quality 
of surface finishing.
Carbide Vibration-Proof Stubby (Long Neck Type) End Mill AE-VMSS

Cutting Data

Suppression of Heat Generation
Suppression of cutting heat generation minimizes tool wear

 
Carbide Vibration-Proof Stubby (Long Neck Type) End Mill AE-VMSS
 

Surface roughness after milling 11.2m

 
Carbide Vibration-Proof Stubby (Long Neck Type) End Mill AE-VMSS
 

Tool condition after milling 156.8m

 
Carbide Vibration-Proof Stubby (Long Neck Type) End Mill AE-VMSS
 

Stable Performance
Normal wear with no chipping even in slot milling

 
Carbide Vibration-Proof Stubby (Long Neck Type) End Mill AE-VMSS
Carbide Vibration-Proof Stubby (Long Neck Type) End Mill AE-VMSS
 

Stable Performance
Stable performance even in slotting

 
Carbide Vibration-Proof Stubby (Long Neck Type) End Mill AE-VMSS
 

Wear comparison after milling 68.6m

 
Carbide Vibration-Proof Stubby (Long Neck Type) End Mill AE-VMSS
 

High Efficiency
Trouble-free chip evacuation even in high-speed slotting

 
Carbide Vibration-Proof Stubby (Long Neck Type) End Mill AE-VMSS
 

Long Tool Life
DUARISE coating enables consistent tool wear

 
Carbide Vibration-Proof Stubby (Long Neck Type) End Mill AE-VMSS
 

Wear comparison after milling 196m

 
Carbide Vibration-Proof Stubby (Long Neck Type) End Mill AE-VMSS
 

Deep Side Milling
Great surface finish with no chattering

 

Product Introduction

Part Number
AE-VMSS6X18
AE-VMSS6X30
AE-VMSS8X24
AE-VMSS8X40
AE-VMSS10X30
AE-VMSS10X50
AE-VMSS12X36
AE-VMSS12X60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter
(mm)
Tool No.

฿ 1,234.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 69660185.88556618

฿ 1,319.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 69670305.88556630

฿ 2,223.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 812870247.78556724

฿ 2,337.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 812880407.78556740

฿ 2,759.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 10151080309.78556830

฿ 2,897.00

CARBIDE END MILL 1 Piece(s) Same day 101510100509.78556850

฿ 3,458.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 121812903611.78556936

฿ 3,622.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 1218121106011.78556960

Loading...

  1. 1
 

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of flutes(sheet) 4 Type Long Neck Square
Machining Application Side Surface / Groove / Inclined Cutting Torsion Angle (θ) Uneven Lead Helix Angle 2 37 to 40°
Coating ② DUARISE coating Flute Diameter Tolerance(mm) 0 to -0.02