Anti-Vibration Stub Carbide End Mill_AE-VMSS

Brand :
OSG

Caution

  • Use rigid, high-precision products for machinery and holders. Adjust the rotation speed and feed rate according to the usage conditions (workpiece retaining strength, machinery rigidity etc.) Use a low-smoking cutting oil that is also suitable for the work material. For dry-type milling, remove the chips using an air blower so that they do not clog the hole. When milling stainless steel, it is recommended to use water-soluble cutting oil. For precision machining, reduce the rotation speed, feed rate and cutting depth.

Product Description

[Features]
· The DUARISE coating offers excellent lubrication, wear resistance and high-temperature oxidation resistance. The composite multilayer structure helps prevent thermal cracking. Also, the smoothing of the coating surface improves machining surface precision.
The positive-angle flute has excellent sharpness and helps reduce cutting resistance. The new flute form achieves both high tool rigidity and a good chip discharge performance, enabling stable machining and reduced burring.
Use of a variable-lead geometry and unequal divisions enables stable, high-efficiency machining.

Carbide Vibration-Proof Stubby (Square Type) End Mill AE-VMSS
 

The difference is clearly shown in the quality of slot milling!

There are hardly any burrs generated during slot milling, which is a proof of stable milling.

Poor chip evacuation and excessive cutting force are the main causes of unstable milling, which leads to the generation of burrs. 
The AE-VMS is able to achieve stable performance with minimal burrs even in slot milling at a depth of 10mm.

 
Carbide Vibration-Proof Stubby (Square Type) End Mill AE-VMSS
Carbide Vibration-Proof Stubby (Square Type) End Mill AE-VMSS
 

Stable Performance
Low Cutting Force

• Sharp positive rake angle reduces cutting force.
• New flute form with high tool rigidity and excellent chip evacuation properties enables stable milling and the suppression of burrs.

10% lower cutting force versus the competitors

 
Carbide Vibration-Proof Stubby (Square Type) End Mill AE-VMSS
 

High Efficiency
Suppression of Vibration

Unequal spacing of teeth and variable-lead geometry enables stable and high efficiency milling

 
Carbide Vibration-Proof Stubby (Square Type) End Mill AE-VMSS
 

Superior Surface Quality
DUARISE Coating

 
• Provides excellent lubricity, superior friction-resistance and 
high oxidation temperature.
Multi-layer construction minimizes the thermal cracks that often 
occurred while using water soluble oil.

• Smoothing surface coating treatment made an excellent quality 
of surface finishing.
Carbide Vibration-Proof Stubby (Square Type) End Mill AE-VMSS

Cutting Data

Suppression of Heat Generation
Suppression of cutting heat generation minimizes tool wear

 
Carbide Vibration-Proof Stubby (Square Type) End Mill AE-VMSS
 

Surface roughness after milling 11.2m

 
Carbide Vibration-Proof Stubby (Square Type) End Mill AE-VMSS
 

Tool condition after milling 156.8m

 
Carbide Vibration-Proof Stubby (Square Type) End Mill AE-VMSS
 

Stable Performance
Normal wear with no chipping even in slot milling

 
Carbide Vibration-Proof Stubby (Square Type) End Mill AE-VMSS
Carbide Vibration-Proof Stubby (Square Type) End Mill AE-VMSS
 

Stable Performance
Stable performance even in slotting

 
Carbide Vibration-Proof Stubby (Square Type) End Mill AE-VMSS
 

Wear comparison after milling 68.6m

 
Carbide Vibration-Proof Stubby (Square Type) End Mill AE-VMSS
 

High Efficiency
Trouble-free chip evacuation even in high-speed slotting

 
Carbide Vibration-Proof Stubby (Square Type) End Mill AE-VMSS
 

Long Tool Life
DUARISE coating enables consistent tool wear

 
Carbide Vibration-Proof Stubby (Square Type) End Mill AE-VMSS
 

Wear comparison after milling 196m

 
Carbide Vibration-Proof Stubby (Square Type) End Mill AE-VMSS
 

Deep Side Milling
Great surface finish with no chattering

 

Product Introduction

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

AE-VMSS3.2 | Anti-Vibration Stub Carbide End Mill_AE-VMSS | OSG | MISUMI Thailand