Unobtrusive Non-slip Material For The Bathroom

Brand :
CAR-BOY

Caution

  • When using in a bathtub, keep the water under a maximum temperature of 60°C to 70°C.

Product Description

[Features]
· Made of clear material for unobtrusive safety measures.
· Just apply in slippery locations to enjoy non-slip effects.
· Utilizes clear materials so that the tape does not clash with the target item.
· Easily removable, leaving few traces of glue.
[Applications]
· Use in slippery locations such as in bathrooms or on stairs.
[Materials]
· PEVA, acrylic adhesive