1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Casio Wall-Mountable Hybrid Powered Radio Clock

HANGING CLOCK/TABLE CLOCK

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,225.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product adopts of the Japanese radio wave specification. If the product is used overseas, it may on rare occasions receive standard radio waves in Japan and display Japan time. The clock is not supported for use in overseas.

Product Description

[Features]

· The hybrid powered wall-mountable radio clock combines solar cells and lithium battery to achieve a long battery life of approx. 5 years.
· The IDS-160J provides a living environment notification function provided in partnership with the "Japan Meteorological Agency."
· Based on the temperature and humidity in the room, "Mildew/Tick Alert," "Heat Stroke Alert" and other alerts are displayed using four easy-to-understand icons, to help you manage your health and maintain a comfortable environment in the room.
[Living environment notification function] Four icons are used to issue living environment alerts
· Radio wave receiving function: automatic reception / manual reception, with automatic station selection function (received radio waves = long standard radio waves JJY, frequency = 40 kHz / 60 kHz)
· Radio wave receiving icon display (radio wave receiving result is indicated by an illuminating icon)
· Radio wave receiving indicator (radio wave receiving condition is indicated by level)
· Temperature measurement function (measurement range = 0 to 40°C, measurement accuracy = ±2°C (0 to 40°C))
· Humidity measurement function (measurement range = 10 to 90%, measurement accuracy = ±10% (0 to 40°C)
· Living environment notification function: notification icons
· Month / day / day-of-the-week display
· Fully automatic calendar
· 12/24‑hour display switching
· Clock with integrated self-supporting stand
· Battery used: cylindrical lithium battery (CR123A) × 1
· Battery life: Approx. 5 years
· When radio waves are not received, the clock operates at normal quartz accuracy (average error of ±30 seconds a month).
[Materials]
· Case: plastic

Part Number
IDS-160J-8JF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 3,225.81

HANGING CLOCK/TABLE CLOCK 1 Piece(s) 12 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Product Type Table Clock (Square) Function Calendar / Chime / Thermometer / Humidity Gage / Radio clock Display Digital
Details Type Silver Width(mm) 260 Height(mm) 173
Depth(mm) 91 JAN Code 4971850961932 Mass(g) 590
Amount Of Content 1 pc.