(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3130025202 |
3130025203 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Quantity |
---|---|---|---|---|---|---|---|
฿ 4,219.23 |
WINTER CLOTHES | 5 Piece(s) | 9 Day(s) | SS | 1 point | ||
฿ 4,235.17 |
WINTER CLOTHES | 1 Piece(s) | 9 Day(s) | S | 1 point |
Lightweight cold-condition clothing that can be antistatic for various work scenes
[Features]
・ The blouson has a navy color, water-repellent finished and is compatible with antistatic JIS.
・ It has left chest pocket, right chest fastener pocket, left and right side pockets, left sleeve pen holder, and left chest inside pocket.
・ In addition to raising and inward movements, it supports arm rotation movements and realizes stress-free movement in all 360°.
・ It has a fastener that prevents falling objects, and a convenient hood that can be stored in the collar depending on weather conditions and workplace.
・ Hook-and-loop fasteners at cuffs specification
Part Number |
---|
3130025202 |
3130025203 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Quantity |
---|---|---|---|---|---|---|---|
฿ 4,219.23 |
WINTER CLOTHES | 5 Piece(s) | 9 Day(s) | SS | 1 point | ||
฿ 4,235.17 |
WINTER CLOTHES | 1 Piece(s) | 9 Day(s) | S | 1 point |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
(Unit: cm)
Size | SS | S | M | L | LL | 3 L | 4 L | 5 L |
---|---|---|---|---|---|---|---|---|
Garment Length | 61 | 64 | 67 | 70 | 73 | 76 | 76 | 76 |
Shoulder breadth | 46 | 49 | 51 | 53 | 55 | 57 | 59 | 61 |
Chest circumference | 116 | 120 | 124 | 128 | 132 | 138 | 144 | 150 |
Sleeve Length | 53 | 56 | 59 | 60 | 62 | 64 | 65 | 65 |
Cuff hook-and-loop fastener specifications.
Right chest fastener pocket: Fastener specifications to prevent falling items.
Collar Retractable Hood: A convenient hood that can be stored in the collar according to the weather conditions and workplace.
Sleeve / new draping structure (360° rotation specification): By adopting a unique cutting structure, in addition to raising and inward movements, it also supports arm turning movements. Achieves stress-free movement at all 360 degrees.
How can we improve?
How can we improve?