(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Midori Anzen, Cold-Condition Clothing, Blouson Jacket, VE1071, Top, Silver Gray

Midori Anzen, Cold-Condition Clothing, Blouson Jacket, VE1071, Top, Silver Gray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,533.74 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3130025002
3130025003
3130025007
3130025008
3130025009
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Quantity

฿ 4,533.74

WINTER CLOTHES 5 Piece(s) 17 Day(s) SS 1 point

฿ 4,533.74

WINTER CLOTHES 5 Piece(s) 9 Day(s) S 1 point

฿ 4,533.74

WINTER CLOTHES 1 Piece(s) 9 Day(s) 3 L 1 point

฿ 4,533.74

WINTER CLOTHES 5 Piece(s) 9 Day(s) 4 L 1 point

฿ 4,533.74

WINTER CLOTHES 5 Piece(s) 9 Day(s) 5 L 1 point

Basic Specifications

  • Commodity Classification
    Blousons
  • Color (Group)
    Gray
  • Long Water Repellent Processing
    Included
  • Antistatic material
    Included
  • Color details
    Silver-gray
  • Mass(g)
    1,100
  • Material
    Surface: 100% polyester, taffeta; Reverse: (body) quilted polyester, inner filler 100 g/m² (sleeve) quilted polyester, inner filler 60 g/m²; Fastener: resin (front opening and left chest pocket); Dot button: resin (crest)
  • Standard
    JIS compliant anti-static working clothes
  • Quantity
    1 point

Product Description

[Features]
·New draping structure for sleeves (360° rotation specification): By adopting a unique cutting structure, in addition to raising and inward movements, it also supports arm turning movements. Complete stress-free 360° movement.
·Collar retractable hood: A convenient hood that can be stored in the collar according to the weather conditions and workplace.
・ Water-repellent finish
·Pocket position: Left chest pocket, right chest fastener pocket, left and right side pockets, left sleeve pen insert, left chest pocket
·Hook-and-Loop fastener: Left chest pocket, cuffs
·Right chest fastener pocket: Fastener specifications to prevent falling items.
·Hook-and-loop tape cuff design

Part Number
3130025002
3130025003
3130025007
3130025008
3130025009
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Quantity

฿ 4,533.74

WINTER CLOTHES 5 Piece(s) 17 Day(s) SS 1 point

฿ 4,533.74

WINTER CLOTHES 5 Piece(s) 9 Day(s) S 1 point

฿ 4,533.74

WINTER CLOTHES 1 Piece(s) 9 Day(s) 3 L 1 point

฿ 4,533.74

WINTER CLOTHES 5 Piece(s) 9 Day(s) 4 L 1 point

฿ 4,533.74

WINTER CLOTHES 5 Piece(s) 9 Day(s) 5 L 1 point

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1