Midori Anzen Cold Protection Clothing Coat M4046 Top Green

Caution
- Fabric is produced and dyed outside of Japan, so there may be minor color variations.
Product Description
[Features]
· Detachable collar boa: Fully block outside air from entering at the neck. It can be removed.
· Inner pocket: A large inner pocket to thoroughly protect important memo books, etc, from snow and rain.
· Spindle cord (coat): With a cord around the waist allowing it to be freely adjusted when layered, etc.
· Double layer sleeves (coat): Blocks the entry of cold outside air. making it even more comfortable in winter.
· Fastener: front opening
· Dot button: placket
· Button: neck boa
· Hook and loop fastener: left breast pocket
· Pocket position: left and right breast pockets, left and right side pockets, left sleeve pen pocket, left inner breast pocket
Product Specifications
(Unit: cm)
| Size | S | M | L | LL | 3 L | 4 L | 5 L |
|---|---|---|---|---|---|---|---|
| Garment Length | 75 | 78 | 81 | 84 | 87 | 87 | 87 |
| Shoulder breadth | 49 | 51 | 53 | 55 | 57 | 59 | 61 |
| Chest circumference | 118 | 122 | 126 | 130 | 136 | 142 | 148 |
| Sleeve Length | 58 | 60 | 62 | 64 | 66 | 66 | 66 |
- Material / quality of material: Front / 100% polyester / water-repellent finish, Back / (body) Aluminum-like mesh quilt / inner cotton 100 g/m^2, (sleeve) Polyester quilt / inner cotton 60 g/m^2
- Size: S, M, L, LL, 3 L, 4 L, 5 L
- Color: Green
- Fastener / Resin / Puller Metal (Front placket)
- Snap buttons: metal (Placket, cufflinks)
- Button / resin (collar boa), hook-and-loop fastener (Chest pocket)
- Pocket position / left and right chest pockets, left and right side pockets, left sleeve pen pocket, left chest pocket
Product Features

Detachable collar boa: Firmly guards the outside air entering from the neck. Can be removed.

Inner pocket: With a large inner pocket that firmly protects such as important notebooks from snow and rain.

Spindle cord: A waist part has a cord that can be freely adjusted according to layering, etc.

Double sleeves: Prevents the intrusion of cold outside air and realizes more comfortable work even in winter.
Usage precautions of this product
- * Because the base material is produced and dyed outside of Japan, there may be a slight color difference.