(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AZ-3230 Long-Sleeve Summer Blouson Jacket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,601.68 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3230-072-3L
3230-072-4L
3230-072-5L
3230-072-6L
3230-072-L
3230-072-LL
3230-072-M
3230-072-S
3230-072-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

฿ 1,661.98

LONG SLEEVE BLOUSON 1 Piece(s) 8 Day(s) Blue 3L 540 600 700 Sapphire blue 4548413390753 126 1 pc.

฿ 1,722.29

LONG SLEEVE BLOUSON 1 Piece(s) 8 Day(s) Blue 4L 560 610 720 Sapphire blue 4548413390760 130 1 pc.

฿ 1,782.59

LONG SLEEVE BLOUSON 1 Piece(s) 8 Day(s) Blue 5L 590 610 720 Sapphire blue 4548413390777 140 1 pc.

฿ 1,963.51

LONG SLEEVE BLOUSON 1 Piece(s) 8 Day(s) Blue 6L 620 620 740 Sapphire blue 4548413390784 150 1 pc.

฿ 1,601.68

LONG SLEEVE BLOUSON 1 Piece(s) 8 Day(s) Blue L 500 580 660 Sapphire blue 4548413390739 118 1 pc.

฿ 1,601.68

LONG SLEEVE BLOUSON 1 Piece(s) 8 Day(s) Blue LL 520 590 680 Sapphire blue 4548413390746 122 1 pc.

฿ 1,601.68

LONG SLEEVE BLOUSON 1 Piece(s) 8 Day(s) Blue M 480 570 640 Sapphire blue 4548413390722 114 1 pc.

฿ 1,601.68

LONG SLEEVE BLOUSON 1 Piece(s) 8 Day(s) Blue S 450 560 620 Sapphire blue 4548413390715 108 1 pc.

฿ 1,601.68

LONG SLEEVE BLOUSON 1 Piece(s) 8 Day(s) Blue SS 420 540 600 Sapphire blue 4548413390708 102 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Material
    Light twill (65% polyester, 35% cotton)
  • Button 1
    Metal
  • Fastener 1
    Metal
  • Contents
    1 pc.

Product Description

[Features]
· Anti-static
· Fabric: light twill (65% polyester, 35% cotton)
· Buttons: metal
· Zipper: metal (slider: metal)

Part Number
3230-072-3L
3230-072-4L
3230-072-5L
3230-072-6L
3230-072-L
3230-072-LL
3230-072-M
3230-072-S
3230-072-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

฿ 1,661.98

LONG SLEEVE BLOUSON 1 Piece(s) 8 Day(s) Blue 3L 540 600 700 Sapphire blue 4548413390753 126 1 pc.

฿ 1,722.29

LONG SLEEVE BLOUSON 1 Piece(s) 8 Day(s) Blue 4L 560 610 720 Sapphire blue 4548413390760 130 1 pc.

฿ 1,782.59

LONG SLEEVE BLOUSON 1 Piece(s) 8 Day(s) Blue 5L 590 610 720 Sapphire blue 4548413390777 140 1 pc.

฿ 1,963.51

LONG SLEEVE BLOUSON 1 Piece(s) 8 Day(s) Blue 6L 620 620 740 Sapphire blue 4548413390784 150 1 pc.

฿ 1,601.68

LONG SLEEVE BLOUSON 1 Piece(s) 8 Day(s) Blue L 500 580 660 Sapphire blue 4548413390739 118 1 pc.

฿ 1,601.68

LONG SLEEVE BLOUSON 1 Piece(s) 8 Day(s) Blue LL 520 590 680 Sapphire blue 4548413390746 122 1 pc.

฿ 1,601.68

LONG SLEEVE BLOUSON 1 Piece(s) 8 Day(s) Blue M 480 570 640 Sapphire blue 4548413390722 114 1 pc.

฿ 1,601.68

LONG SLEEVE BLOUSON 1 Piece(s) 8 Day(s) Blue S 450 560 620 Sapphire blue 4548413390715 108 1 pc.

฿ 1,601.68

LONG SLEEVE BLOUSON 1 Piece(s) 8 Day(s) Blue SS 420 540 600 Sapphire blue 4548413390708 102 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1