(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AZ-67037 Stab-Proof Vest Undergarment

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 67037-001-F

  • Commodity Classification
    Best
  • Color (Group)
    White
  • Sleeve shape
    Sleeveless
  • Antistatic material
    None
  • Size
    Free
  • Shoulder width(mm)
    320
  • Dress length(mm)
    420
  • Material
    Nylon mesh (100% nylon)
  • Color Details
    White
  • Product Model
    Free
  • JAN Code
    4548413812996
  • Contents
    1 pc.
Part Number
67037-001-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 4,400.18

BEST 1 Piece(s) 8 Day(s) 1 pc.

Basic Specifications

  • Commodity Classification
    Best
  • Color (Group)
    White
  • Sleeve shape
    Sleeveless
  • Antistatic material
    None
  • Size
    Free
  • Shoulder width(mm)
    320
  • Dress length(mm)
    420
  • Material
    Nylon mesh (100% nylon)
  • Color Details
    White
  • Product Model
    Free
  • JAN Code
    4548413812996
  • Contents
    1 pc.

Product Description

[Features]
· This camouflaged undergarment can be worn secretly like part of a 3-piece suit in business settings where suits are worn.
· Fabric: Nylon mesh (100% nylon)

Specifications of 67037-001-F

  • Commodity Classification
    Best
  • Color (Group)
    White
  • Sleeve shape
    Sleeveless
  • Antistatic material
    None
  • Size
    Free
  • Shoulder width(mm)
    320
  • Dress length(mm)
    420
  • Material
    Nylon mesh (100% nylon)
  • Color Details
    White
  • Product Model
    Free
  • JAN Code
    4548413812996
  • Contents
    1 pc.
Part Number
67037-001-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 4,400.18

BEST 1 Piece(s) 8 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1