1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Notebook Type Calculator

CALCULATORS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 362.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Calculator with antibacterial finish for better sanitation and cleanliness.
[Features]
·Notebook type that is convenient to carry
·You can calculate fee including or excluding consumption tax
·The tax rate can be set freely and the tax amount is also displayed
·Larger display and font size than the conventional model
·With a quick typing function that allows you to enter the next key even if you start pressing it from the middle of releasing the previous key
·Unlike conventional calculators with solar batteries, the built-in battery protects the calculation contents even if the light is blocked during the calculation
·Power supply: TWO WAY POWER (LR54 × 1)
[Function]
·Tax calculation, time calculation, T/W/P (combination of solar battery and auxiliary battery), calculation status display, multi %, √ (square root), 4 arithmetic constant calculation, approximate number calculation, borrow (shift), +/- (sign change), key rollover function (quick typing function), 3-digit scale display, oversized display, plastic key, auto power off, case, number of memories: 1
[Applications]
·When going out
·For carrying it with you in your pocket when serving customers

Part Number
SL-302CL-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner capacity

฿ 362.89

CALCULATORS 1 Piece(s) Same day 1 pc.

Loading...

  1. 1

Basic Information

Number of Digits 8 digits Vertical(mm) 118.5 Horizontal(mm) 70
Thickness(mm) 8 JAN Code 4971850179832 Mass(g) 50
Inner capacity 1 pc.

Please check the type/dimensions/specifications of the part SL-302CL-N in the Notebook Type Calculator series.