(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
67031-008-54 |
67031-008-55 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | JAN Code | Contents |
---|---|---|---|---|---|---|---|---|
฿ 1,329.84 |
HAT | 1 Piece(s) | 13 Day(s) | 54 cm | 4548413235733 | 1 pc. | ||
฿ 1,329.84 |
HAT | 1 Piece(s) | 13 Day(s) | 55 cm | 4548413235740 | 1 pc. |
[Specifications]
·Material: Barathea, 100% polyester
· Color: navy
Part Number |
---|
67031-008-54 |
67031-008-55 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | JAN Code | Contents |
---|---|---|---|---|---|---|---|---|
฿ 1,329.84 |
HAT | 1 Piece(s) | 13 Day(s) | 54 cm | 4548413235733 | 1 pc. | ||
฿ 1,329.84 |
HAT | 1 Piece(s) | 13 Day(s) | 55 cm | 4548413235740 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?