1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carbide Insert CCMT【10 Pieces Per Package】

Carbide Insert CCMT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,840.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
CCMT09T304-THM
CCMT09T308-THM
CCMT09T308-TN2000
CCMT060202-THM
CCMT090304-THM
CCMT090304-TN2000
CCMT090304-TTR
CCMT090308-THM
CCMT090308-TN2000
CCMT120408-THM
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Material classification
(mm)
Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

฿ 3,155.03

ENDMILLS 1 Pack(s)

10 Pieces Per Package

6 Day(s) Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialTHMNon-coated9.673.970.42031723

฿ 3,155.03

ENDMILLS 1 Pack(s)

10 Pieces Per Package

6 Day(s) Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialTHMNon-coated9.673.970.82027432

฿ 4,134.92

ENDMILLS 1 Pack(s)

10 Pieces Per Package

6 Day(s) Steel / Cast IronTN2000Carbide coat9.673.970.82035312

฿ 2,840.21

ENDMILLS 1 Pack(s)

10 Pieces Per Package

6 Day(s) Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialTHMNon-coated6.352.380.22031658

฿ 3,155.03

ENDMILLS 1 Pack(s)

10 Pieces Per Package

6 Day(s) Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialTHMNon-coated9.533.180.42031693

฿ 4,134.92

ENDMILLS 1 Pack(s)

10 Pieces Per Package

6 Day(s) Steel / Cast IronTN2000Carbide coat9.673.180.42048347

฿ 3,155.03

ENDMILLS 1 Pack(s)

10 Pieces Per Package

6 Day(s) SteelTTRNon-coated9.673.180.42031695

฿ 3,155.03

ENDMILLS 1 Pack(s)

10 Pieces Per Package

6 Day(s) Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialTHMNon-coated9.533.180.82031706

฿ 4,134.92

ENDMILLS 1 Pack(s)

10 Pieces Per Package

6 Day(s) Steel / Cast IronTN2000Carbide coat9.673.180.82048348

฿ 4,528.04

ENDMILLS 1 Pack(s)

10 Pieces Per Package

6 Day(s) Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialTHMNon-coated12.904.760.82027472

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Rake angle Pozidriv Clearance angle(°) 7