1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chamfering Mill M25 Series Insert SDMW【10 Pieces Per Package】

Chamfering Mill M25 Series Insert SDMW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,876.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Chamfer mill, M25 Series, Insert, SDMW [10 Pcs. Included]
[Specifications]
Shape (initial letter of part number): S (square)
Relief angle: D (15°)
Work material: cast Iron / non-ferrous metals / heat resistant alloys, titanium alloys
Number of available corners: 4
Cutting edge length (mm): 9.53
Thickness (mm): 3.18
Grade: THM

 
Part Number
SDMW090308-THM
SDMW090308-TTM
SDMW090308-TTR
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Order No.

฿ 2,876.72

ENDMILLS 1 Pack(s)

10 Pieces Per Package

6 Day(s) Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyTHM2028332

฿ 2,919.05

ENDMILLS 1 Pack(s)

10 Pieces Per Package

7 Day(s) Steel / Stainless Steel / Cast IronTTM2028333

฿ 2,919.05

ENDMILLS 1 Pack(s)

10 Pieces Per Package

7 Day(s) Steel / Stainless SteelTTR2028334

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle D(15°) Available corners 4
Cutting blade length(mm) 9.53 Thickness(mm) 3.18