1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Casio Stop Watch, Silent Operation Specification

TIMER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • HS-3C-8AJH
  • HS-6-2JH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,048.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This 10-hour stopwatch features 1/100-second precision and supports both lap time and split time measurement.
· Features a simple design that prioritizes ease of use.
· Silent operation specification
· Stopwatch: 1/100-second intervals, 10 hours total (normal measurement, lap/split measurement, 1st/2nd place simultaneous measurement)

Part Number
HS-3C-8AJH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner capacity

฿ 1,048.17

TIMER 1 Piece(s) 1 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Product Type Stopwatch Minimum Timekeeping(Second) 1/100 Size(mm) H 62 × W 64 × D 17
JAN Code 4971850595083 Time accuracy Stopwatch: 99.997685% (room temperature) Battery life Approx. 3 years
Mass(g) 40 Inner capacity 1 pc.

Please check the type/dimensions/specifications of the part HS-3C-8AJH in the Casio Stop Watch, Silent Operation Specification series.