Water Pump Plier 6551-7-240

Brand :
Stahlwille
Caution
Product Description
[Features]
·Water pump pliers that can adjust the mouth width into 7 stages.
· Adopted box joints for less horizontal shaking.
A finger stuffing stopper attached.
[Specifications]
· Maximum opening (mm): 33
· Total length (mm): 250
· Adjustment (stage): 7
· Head finish: chrome plating
· Weight (g): 362
· JAN code: 4018754253418