Wheel Nut Socket Set ES-2309K/3

Brand :
Stahlwille
Caution
Product Description
[Features]
· Tool set with tray
[Specifications]
· Square drive (" SQ): 1/2
· Tray size (W × D × H mm): 175 × 175 × 40
· Compatible (g): 800
· JAN code: 4018754186419
[Set Contents]
· Wheel nut socket: 17/19/20.8 mm-13/16" (2309K-: 17/19/20.8)
· Tray (83812080)