Screwdriver Set ES-4622SK/4632SK/6

Brand :
Stahlwille
Caution
Product Description
[Features]
· DRALL + grip screwdriver set.
[Specifications]
· Tray size (W × D × H mm): 175 × 350 × 39
· Compatible (g): 770
· JAN code: 4018754186204
[Set Contents]
· Through slotted screwdriver (4622SK-1/2/3/4)
· Through cross-head screwdriver (4632SK-1/2)
· Tray (83812106)