Socket Wrench Set ES-55/6/4

Brand :
Stahlwille
Caution
Product Description
[Features]
· Tool set with tray
[Specifications]
· Square drive (" SQ): 3/4
· Tray size (W × D × H mm): 530 × 350 × 83
· Compatible (g): 7,875
· JAN code: 4018754131754
[Set Contents]
· Socket (hex): 34/36/41/46/50/55 mm (55-34/36/41/46/50/55)
· Ratchet head (552)
· Slide head (556)
· Handle for 3/4" SQ: 510 mm (558)
· Extension bar: 200 mm (559/8)
· Tray (83812089)