Hammer Set ES-10956/10960/2

Brand :
Stahlwille
Caution
Product Description
[Features]
· Tool set with tray
[Specifications]
· Tray size (W × D × H mm): 175 × 350 × 45
· Compatible (g): 1,130
· JAN code: 4018754095698
[Set Contents]
· Nylon hammer: ø35 mm (10956-35)
· Hammer: 500 g (10960-500)
· Tray (83812025)