Socket Wrench Set ES-102/108/109/4

Brand :
Stahlwille
Caution
Product Description
[Features]
· Tool set with tray
[Specifications]
· Tray size (W × D × H mm): 175 × 350 × 30
· Compatible (g): 555
· JAN code: 4018754095681
[Set Contents]
· Cold chisel: 175 mm (102/175)
· Parallel pin punch: 150 × 6/175 × 6 mm (108/150 × 6/175 × 6)
· Pin punch (109/6)
· Tray (83812027)