Ring Wrench Set ES-20/106X7-30X32 mm

Brand :
Stahlwille

Caution

    Product Description

    [Features]
    · Tool set with tray
    [Specifications]
    · Tray size (W × D × H mm): 530 × 350 × 44
    · Compatible (g): 2,620
    · JAN code: 4018754095766
    [Set Contents]
    · Ring wrench 75°: 6 × 7 / 8 × 9 / 10 × 11 / 12 × 13 / 14 × 15 / 16 × 17 / 18 × 19 / 20 × 22 / 24 × 27 / 30 × 32 mm (20-6 × 7 / 8 × 9 / 10 × 11 / 12 × 13 / 14 × 15 / 16 × 17 / 18 × 19 / 20 × 22 / 24 × 27 / 30 × 32)
    · Tray (83812044)