Ring Wrench Set TCS-20/86X7-19X22 mm

Brand :
Stahlwille
Caution
Product Description
[Features]
· Tool set with tray
[Specifications]
· Tray size (W × D × H mm): 175 × 350 × 45
· Compatible (g): 1,300
· JAN code: 4018754138647
[Set Contents]
· Ring wrench 75°: 6 × 7 / 8 × 9 / 10 × 11 / 12 × 13 / 14 × 15 / 16 × 17 / 18 × 21 / 19 × 22 mm (20-6 × 7 / 8 × 9 / 10 × 11 / 12 × 13 / 14 × 15 / 16 × 17 / 18 × 21 / 19 × 22)