Hammer Set TCS-102-109/10956/10960/6

Brand :
Stahlwille
Caution
Product Description
[Features]
· Tool control system which allows for proper management of tools.
[Specifications]
· Tray size (W × D × H mm): 175 × 350 × 40
· Compatible (g): 1,500
· JAN code: 4018754137633
[Set Contents]
· Nylon hammer: ø35 mm (10956-35)
· Hammer: 500 g (10960-500)
· Cold chisel: 175 mm (102/175)
· Parallel pin punch: 150 × 6/175 × 6 mm (108/150 × 6/175 × 6)
· Pin punch (109/6)