Socket Wrench Set TCS-1/4+10760CV

Brand :
Stahlwille

Caution

    Product Description

    [Features]
    · Tool set with tray
    [Specifications]
    · Square drive (" SQ): 1/4
    · Tray size (W × D × H mm): 175 × 350 × 43
    · Compatible (g): 987
    · JAN code: 4018754137589
    [Set Contents]
    · Socket (hex): 5.5/6/7/8/9/10/11/12/13/14 mm (40-5.5/6/7/8/9/10/11/12/13/14)
    · Screwdriver handle: 150 mm (400)
    · Slide T bar: 116 mm (404)
    · Extension bar: 54/150 mm (405/2/6)
    · Universal joint: 38 mm (407)
    · 1/4" bit holder (412)
    · Ratchet handle (415)
    · Hex bar wrench: 1.5/2/2.5/3/4/5/6/8/10/12 mm (10760CV-1.5/2/2.5/3/4/5/6/8/10/12)