Screwdriver Set TCS-4724/4840+10767

Caution
Product Description
[Features]
· Tool control system which allows for proper management of tools.
[Specifications]
· Tray size (W × D × H mm): 530 × 350 × 45
· Compatible (g): 1,755
· JAN code: 4018754186112
[Set Contents]
· Slotted screwdriver (4628-1)
· Slotted stubby screwdriver (4724-2)
· Cross-head stubby screwdriver (4734-2)
· Pozidriv screwdriver (4744-1)
· Slotted screwdriver: 0.6 × 3.5 × 75 / 0.8 × 4.0 × 100 / 1.2 × 6.5 × 150 / 1.6 × 10.0 × 200 / 2.0 × 12.0 × 250 mm (4820-0.6 × 3.5 × 75 / 0.8 × 4.0 × 100 / 1.2 × 6.5 × 150 / 1.6 × 10.0 × 200 / 2.0 × 12.0 × 250)
· Cross-head screwdriver (4830-1/2/3)
· Pozidriv screwdriver (4840-1)
· Ballpoint hex bar wrench set (10767/9)
· Voltage tester (7756)
· Flexible magic hand: ø6 mm (12922E-6)