Tool Set TCS-102-108/10957/10960/16

Brand :
Stahlwille

Caution

    Product Description

    [Features]
    · Tool control system which allows for proper management of tools.
    [Specifications]
    · Tray size (W × D × H mm): 530 × 350 × 45
    · Weight (g): 3,715
    · JAN code: 4018754162574
    [Set Contents]
    · Cold chisel: 200 mm (102/200)
    · Cross-cut chisel: 150 mm (103/150)
    · Center pouch: 120 × 10 mm (105/120 × 10)
    · Parallel pin punch: 150 × 3 / 150 × 4 / 150 × 5 / 150 × 6 / 150 × 8 mm (108/150 × 3 / 150 × 4 / 150 × 5 / 150 × 6 / 150 × 8)
    · Shockless hammer: ø40 mm (10957-40)
    · Hammer: 500 g (10960-500)
    · Wire brush (12373)
    · Flexible magnet catch: 500 g (12600-500G)
    · Scraper (12718)
    · Convex: 3m(12931)
    · Grip pliers (65642250)
    · Tire lever: 400 mm (39-CARS)