Wrench Set TCS-10+13+24/30

Caution
Product Description
[Features]
· Tool set with tray
[Specifications]
· Tray size (W × D × H mm): 530 × 350 × 75
· Weight (g): 3724
· JAN code: 4018754162536
[Set Contents]
· Open-ended spanner: 6 × 7 / 8 × 9 / 10 × 11 / 12 × 13 / 14 × 15 / 16 × 17 / 18 × 19 / 20 × 22 / 21 × 24 mm (10-6 × 7 / 8 × 9 / 10 × 11 / 12 × 13 / 14 × 15 / 16 × 17 / 18 × 19 / 20 × 22 / 21 × 24)
· Combination spanner: 6/7/8/9/10/11/12/13/14/15/16/17/18/19/21/22/24/27/30/32 mm (13-6/7/8/9/10/11/12/13/14/15/16/17/18/19/21/22/24/27/30/32)
· Open-ended spanner: 10 × 11 mm (24-10 × 11)