Ratchet Set TCS-1/2-512/9

Brand :
Stahlwille
Caution
Product Description
[Features]
· Tool set with tray
[Specifications]
· Square drive (" SQ): 1/2
· Tray size (W × D × H mm): 175 × 350 × 40
· Weight (g): 2,364
· JAN code: 4018754162512
[Set Contents]
· Slide T bar: 300 mm (506)
· Extension bar: 52/130/255 × 1 pc. mm (509/2QR/509/5/509QR/10)
· Universal joint: 71 mm (510)
· Ratchet handle (512)
· 1/2" × 3/8" adapter (513)
· 1/2" × 3/4" adapter (514)