Hammer Set TCS-102-108/10960/10

Brand :
Stahlwille

Caution

    Product Description

    [Features]
    · Tool control system which allows for proper management of tools.
    [Specifications]
    · Tray size (W × D × H mm): 175 × 350 × 40
    · Weight (g): 1,569
    · JAN code: 4018754175321
    [Set Contents]
    · Cold chisel: 200 mm (102/200)
    · Center punch: 120 × 12 mm (105/120 × 12)
    · Parallel pin punch: 115 × 2 / 150 × 3 / 150 × 4 / 150 × 5 / 150 × 6 / 175 × 4 / 200 × 8 mm (108 / 115 × 2 / 150 × 3 / 150 × 4 / 150 × 5 / 150 × 6 / 175 × 4 / 200 × 8)
    · Hammer: 500 g (10960-500)
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
    Hammer Set TCS-102-108/10960/10 | Stahlwille | MISUMI Thailand