Ring Wrench Set TCS-20/86X7-19X22 mm-MF

Brand :
Stahlwille

Caution

    Product Description

    [Features]
    · Tool set with tray
    [Specifications]
    · Tray size (W × D × H mm): 175 × 350 × 45
    · Compatible (g): 1,323
    · JAN code: 4018754175277
    [Set Contents]
    · Ring wrench 75°: 6 × 7 / 8 × 9 / 10 × 11 / 12 × 13 / 14 × 15 / 16 × 17 / 18 × 21 / 19 × 22 mm (20-6 × 7 / 8 × 9 / 10 × 11 / 12 × 13 / 14 × 15 / 16 × 17 / 18 × 21 / 19 × 22)