Torque Tester 7707-1-2W

Brand :
Stahlwille
Caution
- The image shown is a representative image.
Product Description
[Features]
· Small torque tester.
[Specifications]
· Capability (N·m): 0.2-10
· Corresponding square drive (" SQ): 1/4
· Dimensions (b; mm): 180
· Dimensions (h1; mm): 79
· Dimensions (h2; mm): 215
· Dimensions (t; mm): 180
· Weight (g): 6,255
· JAN code: 4018754241941