Transducer With Case 7728-65

Brand :
Stahlwille
Caution
- The image shown is a representative image.
Product Description
[Features]
· Plastic case included.
[Specifications]
· Measurement range (Nm): 65–650 (0.5% tolerance), 130–650 (0.25% tolerance)
· Diameter (ømm): 156
· Square drive (SQ): 3/4
· Weight (g): 4,846
· JAN code: 4018754239412