Transducer With Case 7728-10

Brand :
Stahlwille
Caution
- The image shown is a representative image.
Product Description
[Features]
· Plastic case included.
[Specifications]
· Measurement range (Nm): 10–100 (0.5% tolerance), 20–200 (0.25% tolerance)
· Diameter (ømm): 120
· Square drive (SQ): 3/8
· Weight (g): 2,486
· JAN code: 4018754239375