Transducer With Case 7728-2

Brand :
Stahlwille

Caution

  • The image shown is a representative image.

Product Description

[Features]
· Plastic case included.
[Specifications]
· Measurement range (Nm): 2–20 (0.5% tolerance), 4–20 (0.25% tolerance)
· Diameter (ømm): 120
· Square drive (SQ): 1/4
· Weight (g): 1,735
· JAN code: 4018754239344
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
Transducer With Case 7728-2 | Stahlwille | MISUMI Thailand