Transducer With Case 7728-1

Brand :
Stahlwille
Caution
- The image shown is a representative image.
Product Description
[Features]
· Plastic case included.
[Specifications]
· Measurement range (Nm): 1–10 (0.5% tolerance), 2–10 (0.25% tolerance)
· Diameter (ømm): 120
· Square drive (SQ): 1/4
· Weight (g): 1,735
· JAN code: 4018754239337