Safety Lock For QR 7161-3

Brand :
Stahlwille

Caution

  • The image shown is a representative image.

Product Description

[Features]
· Safety lock that prevents the replacement head from being removed by a torque wrench
· An anti-tamper hexalobular driver (4656-T20) or bit (1442-T20) is necessary to attach/remove the safety lock. (Sold separately)
[Specifications]
· Weight (g): 11
· JAN code: 4018754230075
[Applications]
· Compatible torque wrenches: 713R/20; 713R/40; 714/20; 714/40; 730/12; 730/20; 730/40; 730/65; 730a/12; 730a/20; 730N/12; 730N/20; 730N/40; 730N/65; 730Na/20; 730Na/40; 730D/20; 730D/40; 730D/65
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
Safety Lock For QR 7161-3 | Stahlwille | MISUMI Thailand