Torque Tester SMARTCHECK10

Brand :
Stahlwille
Caution
- The image shown is a representative image.
Product Description
[Specifications]
· Measurement range (Nm): 1–10
· Square drive (SQ): 1/4
· Size (mm): W120×D167×H124
· Weight (g): 5,210
· JAN code: 4018754273003