Ratchet Screwdriver Handle 4008-2

Brand :
Stahlwille
Caution
Product Description
[Features]
· 1/4" hex bit ratchet screwdriver that allows use with three patterns: forward, reverse and fixed.
[Specifications]
· Square drive (" hex): 1/4
· Gear number: 48
· Shaft length (L1; mm): 25
· Length (L2; mm): 95
· Grip diameter (d; mm): 10
· Weight (g): 137
· JAN code: 4018754238927