Wire Cutter (Shears) 13148

Brand :
Stahlwille
Caution
Product Description
[Features]
· 2 Layer structure handle that is easy on the hand.
· Blade made from stainless steel. (HRC56)
[Specifications]
· Total length (mm): 145
· Weight (g): 93
· JAN Code: 4018754256204
[Applications]
· For cutting cable, brass, copper, and aluminum.