Triple Square Socket 3054X, 54X And 8 KN

Caution
Product Description
[Features]
·The press-fitted triple square socket is very strong.
[Specifications]
· Insertion drive ("SQ): 1/2
· Mass (g): 1,357
· Case size (mm): 227 X 131 X 57
·JAN code: 4018754261680
[Applications]
· For Triple Square (Mitsui Square and XZN) screws.
[Set Contents]
· Triple square socket (long): M8, M10, M12 (3054X-M8, M10, M12)
· Triple square socket (short): M6, M8, M10, M12, M14 (54X-M6, M8, M10, M12, M14)