Torque Wrench 730FIX/80

Caution
- The image shown is a representative image.
Product Description
[Features]
· Can simply switch between preset mode and single-function mode without using a tester.
· Can be used in different settings by combining replaceable heads.
· Tolerance at time of shipping: ±3%
[Specifications]
· Measurement range (N·m): 160–800
· Main unit main gauge part minimum gradation (N·m): 100
· Grip end dial gauge part minimum gradation (N·m): 5
· Head joint size (mm): 22×28
· Length (L; mm): 1,178
· Frame width (b; mm): 30.6
· Frame thickness (h; mm): 25.6
· Distance from head center to grip center (LF;mm): 1,167
· Distance from head center to main unit insertion part tip (SF; mm): 55
· Weight (g): 4,825
· JAN code: 4018754269662
[Set contents]
· Tamper prevention hexalobular screw
· Blindfolding tool