Torque Wrench 730FIX/40

Brand :
Stahlwille

Caution

  • The image shown is a representative image.

Product Description

[Features]
· Can simply switch between preset mode and single-function mode without using a tester.
· Can be used in different settings by combining replaceable heads.
· Tolerance at time of shipping: ±3%
[Specifications]
· Measurement range (N·m): 80–400
· Main unit main gauge part minimum gradation (N·m): 20
· Grip end dial gauge part minimum gradation (N·m): 2
· Head joint size (mm): 14×18
· Length (L; mm): 607
· Frame width (b; mm): 28
· Frame thickness (h; mm): 23
· Distance from head center to grip center (LF; mm):564.5
· Distance from head center to main unit insertion part tip (SF; mm): 25
· Weight (g): 1,655
· JAN code: 4018754269471
[Set contents]
· Tamper prevention hexalobular screw
· Blindfolding tool