Torque Wrench 730FIX/20

Caution
- The image shown is a representative image.
Product Description
[Features]
· Can simply switch between preset mode and single-function mode without using a tester.
· Can be used in different settings by combining replaceable heads.
· Tolerance at time of shipping: ±3%
[Specifications]
· Measurement range (N·m): 40–200
· Main unit main gauge part minimum gradation (N·m): 10
· Grip end dial gauge part minimum gradation (N·m): 1
· Head joint size (mm): 14×18
· Length (L; mm): 467
· Frame width (b; mm): 28
·Frame thickness (h; mm): 23
· Distance from head center to grip center (LF; mm): 424.5
· Distance from head center to main unit insertion part tip (SF; mm): 25
· Weight (g): 1,264
· JAN code: 4018754269464
[Set contents]
· Tamper prevention hexalobular screw
· Blindfolding tool