Torque Wrench 730FIX/10

Caution
- The image shown is a representative image.
Product Description
[Features]
· Can simply switch between preset mode and single-function mode without using a tester.
· Can be used in different settings by combining replaceable heads.
· Tolerance at time of shipping: ±3%
[Specifications]
· Measurement range (N·m): 20–100
· Main unit main gauge part minimum gradation (N·m): 10
· Grip end dial gauge part minimum gradation (N·m): 0.5
· Head joint size (mm): 9×12
· Length (L; mm): 386
· Frame width(b; mm): 28
· Frame thickness (h;mm): 23
· Distance from head center to grip center (LF; mm): 336
· Distance from head center to main unit insertion part tip (SF; mm): 17.5
· Weight (g): 988
· JAN code: 4018754269440
[Set contents]
· Tamper prevention hexalobular screw
· Blindfolding tool