Torque Wrench 730FIX/5

Caution
- The image shown is a representative image.
Product Description
[Features]
· Can simply switch between preset mode and single-function mode without using a tester.
· Can be used in different settings by combining replaceable heads.
· Tolerance at time of shipping: ±3%
[Specifications]
· Measurement range (N·m): 10–50
· Main unit main gauge part minimum gradation (N·m): 5
· Grip end dial gauge part minimum gradation (N·m): 0.25
· Head joint size (mm): 9×12
· Length (L; mm): 330
· Frame width (b; mm): 28
· Frame thickness (h; mm): 23
· Distance from head center to grip center (LF; mm):280.5
· Distance from head center to main unit insertion part tip (SF; mm): 17.5
· Weight (g): 831
· JAN code: 4018754269433
[Set contents]
· Tamper prevention hexalobular screw
· Blindfolding tool