Ratchet Handle 512QRN80

Brand :
Stahlwille

Caution

    Product Description

    [Features]
    · 1/2" ratchet handle with a two-tone color grip to match differing materials.
    · Quick release type for easy and sturdy mounting/dismounting of sockets.
    · 80 tooth gear allows for smooth operation even in tight spaces.
    · Screwless construction makes it optimal for the food, aircraft, and other industries where contamination with foreign matter must be controlled.
    [Specifications]
    · No. of gear teeth: 80
    · Feed angle (°): 45
    · Total length (L; mm): 265
    · Head width (b; mm): 41
    · Head thickness (a; mm): 23
    · Mass(g): 647
    ·JAN Code: 4018754256778

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat