Dust Box For Tool Trolley AB98

Brand :
Stahlwille
Caution
Product Description
[Features]
· Use as a trash can by mounting it to the tool trolley side.
[Specifications]
· Capacity (L): approx. 14
· Size (mm): 456 × 150 × 370
· Weight (kg): 3
· JAN code: 4018754231362
[Applications]
· Conforming product no.: 98VA