Tool Trolley (Blue) 98VA/8B

Brand :
Stahlwille
Caution
Product Description
[Specifications]
· Weight (kg): 102
· Main unit size (mm): W1,000 × D652 × H1,024
· 8-stage drawer
· Drawer size (mm): 700 × 530 × 80 (stages 1–7), 700 × 530 × 160 (stage 8)
· Top area load resistance (kg): 1,400
· Drawer load resistance (kg): 40
· JAN code: 4018754262915