Tool Trolley (White) 98VA/7W

Brand :
Stahlwille

Caution

    Product Description

    [Specifications]
    · Weight (kg): 100
    · Main unit size (mm): W1,000 × D652 × H1,024
    · 7-stage drawer
    · Drawer size (mm): 700 × 530 × 80 (stages 1–4), 700 × 530 × 120 (stages 5–6), 700 × 530 × 160 (stage 7)
    · Top area load resistance (kg): 1,400
    · Drawer load resistance (kg): 40
    · JAN code: 4018754262885